• Site
  • Model Numarası
  • Seri Numarası
Üye Girişi
Aktif KullanıcıKullanıcı AdıÇıkış
Yükleniyor...
B&R Logo

ETA280.0102-100 – Condition monitoring for vibration measurement

Modern machines benefit from continuous condition monitoring based on vibration measurement technology. This allows mechanical damage on the machine to be detected early so that necessary maintenance can be carried out. Depending on the application, the recorded data can be used for process optimization. The availability and productivity of the machine will increase as a result. This ETA system, used together with 0ACS100A. 00-1 and 0ACS100A. 90-1 acceleration sensors, allows all X20CM4810 module operating modes to be tried and tested in realistic situations.

Content of delivery and sample configurations

  • ETA280.0102-100_ANW_vorne
  • ETA280.0102-100 von rechts
  • ETA280_back
  • ETA280_left
  • ETA280_periodic_tool
  • ETA280_unbalanced_load

The following list briefly describes the applications that can be simulated and measured using this ETA system.

  • Areas of application and features:
  • Detecting bearing damage
  • A faulty bearing was purposely installed in the ETA system. This allows the detection of a faulty bearing to be carried out.

  • Detecting periodic impacts
  • A small metal plate can be adjusted so that it causes periodic impacts on the load.

  • Detecting an imbalance
  • Different weights can be attached to the load to simulate an imbalance.

  • Detecting misalignment of the motor shaft
  • The user can press down on the motor to simulate a misalignment of the motor shaft.

Ejemplo
Share
Um Ihnen benutzerdefinierte Einstellungen auf br-automation.com bereitstellen zu können, speichert B&R Informationen über Ihren Besuch in sogenannten Cookies. Durch die Nutzung dieser Webseite erklären Sie sich mit der Verwendung von Cookies einverstanden. Informationen über den Einsatz von Cookies erhalten Sie in unserer Veri Koruma Bildirimi.