drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 2.2 A, 3 axes, wall mounting, 2-row connector set, integrated braking resistor
drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 4.5 A, 3 axes, wall mounting, 2-row connector set, integrated braking resistor
drive, 3x 200-480 VAC, 8.8 A, 1 digital multi-standard encoder interface per axis, 1 axis, wall mounting, 2-row connector set, integrated braking resistor
Synchronous motor 8WSB32 with direct gearbox mounting, SSI encoder, single-turn, gear ratio = 16, smooth shaft, IP54, nominal speed: 4960 rpm, fixed attachment cable 0.5 m with hybrid connector
Synchronous motor 8WSB32 with direct gearbox mounting, SSI encoder, single-turn, gear ratio = 4, smooth shaft, IP54, nominal speed: 5000 rpm, fixed attachment cable 0.5 m with hybrid connector
Synchronous motor 8WSB32 with direct gearbox mounting, SSI encoder, single-turn, gear ratio = 64, smooth shaft, IP54, nominal speed: 4800 rpm, fixed attachment cable 0.5 m with hybrid connector
ACOPOSmulti3 SafeMOTION EnDat 2.2 Gen2 inverter module, 22 A, AS, cold plate or pass-through mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop
(16:9) - Multi-touch (projected capacitive) - Landscape format - IP65 protection - For swing arm mounting - Flange on the top
(16:9) - Multi-touch (projected capacitive) - Landscape format - IP65 protection - For swing arm mounting - Flange on the bottom
drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 2.2 A, 3 axes, wall mounting, 1-row connector set, integrated braking resistor
Välj land och språk