multi-standard encoder interface per axis, 3x 200-480 VAC, 44 A, 1 axis, AS, cold plate or pass-through mounting
AP5000 VESA mounting unit IP10/IP20 - IP20 with 5AP5120.*-000 - IP10 with 5AP5130.*-000, 5AP5230.*-000
65 inverter module, 8.8 A, AS, IP65, 1x SinCos EnDat 2.1/SSI/BiSS encoder interface, cold plate mounting
ACOPOSmulti auxiliary supply module, 32 A, AS, cold plate or pass-through mounting, 24 VIn 1x 30 A, 24 VOut 1x 30 A, 1x 5 A
65 inverter module, 4.5 A, AS, IP65, 1x SinCos EnDat 2.1/SSI/BiSS encoder interface, cold plate mounting
Mounting bracket for IF3 option - For APC4100 - Only for 1-/2-/3-slot - For IF options 5ACCLI05.SDL4-000 and 5ACCMS01.MDT2-000
Feed-through mounting kit, for ACOPOSinverter P84 3x 200 to 240 V, 0.37 to 1.5 kW and 3x 380 to 480 V, 0.75 to 2.2 kW.
drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 4.5 A, 3 axes, wall mounting, integrated braking resistor
drive, 3x 200-480 VAC, 2.2 A, 1 digital multi-standard encoder interface per axis, 3 axes, wall mounting, integrated braking resistor
drive, 3x 200-480 VAC, 8.8 A, 1 digital multi-standard encoder interface per axis, 1 axis, wall mounting, integrated braking resistor
Välj land och språk