ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 15.1 A, AS, wall mounting
C-Mount 16 mm optics, 150 lp/mm, F/1.8 - F/16, 2/3"
C-Mount 25 mm optics, 150 lp/mm, F/1.8 - F/16, 2/3"
C-Mount 50 mm optics, 150 lp/mm, F/1.8 - F/16, 2/3"
C-Mount 35 mm optics, 150 lp/mm, F/1.8 - F/16, 2/3"
Flange for direct wall mounting - suitable for FT50/FT51 panels from 5.0" - 10.1"
Flange for direct wall mounting - suitable for FT50/FT51 panels from 15.6" - 21.5"
ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 33 A, AS, cold plate or pass-through mounting
ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 22 A, AS, wall mounting, 2 axes
ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 22 A, AS, cold plate or pass-through mounting
Välj land och språk