Synchronous motor, external cooling; water cooled, flange mounting, B-side foot mounting possible; size 8, length 6, nominal speed 2500 rpm;
Synchronous motor, external cooling; water cooled, flange mounting, B-side foot mounting possible; size 9, length 4, nominal speed 1000 rpm;
Synchronous motor, external cooling; water cooled, flange mounting, B-side foot mounting possible; size 9, length 4, nominal speed 1500 rpm;
Synchronous motor, external cooling; water cooled, flange mounting, B-side foot mounting possible; size 9, length 2, nominal speed 2500 rpm;
Synchronous motor, external cooling; water cooled, flange mounting, B-side foot mounting possible; size 9, length 2, nominal speed 3000 rpm;
Synchronous motor, external cooling; water cooled, flange mounting, B-side foot mounting possible; size 9, length 5, nominal speed 2000 rpm;
Synchronous motor, external cooling; water cooled, flange mounting, B-side foot mounting possible; size 9, length 6, nominal speed 1000 rpm;
Synchronous motor, external cooling; water cooled, flange mounting, B-side foot mounting possible; size 9, length 4, nominal speed 2000 rpm;
Synchronous motor, external cooling; water cooled, flange mounting, B-side foot mounting possible; size 9, length 4, nominal speed 2500 rpm;
Synchronous motor, external cooling; water cooled, flange mounting, B-side foot mounting possible; size 9, length 5, nominal speed 1000 rpm;
Välj land och språk