Motor cable, length 20 m, 4x 35 mm² + 2x (2x 1.5 mm²), not pre-assembled, can be used in cable drag chains
Motor cable, length 9 m, 4x 35 mm² + 2x (2x 1.5 mm²), not pre-assembled, can be used in cable drag chains
ACOPOSmulti plug-in module, 2 digital outputs, 50 mA, max. 62.5 kHz, 2 digital outputs, 500 mA, max. 1.25 kHz, 2 digital inputs 24 VDC
USB 2.0 connection cable - Type A - type B connector - 5 m
2-phase hybrid stepper motor, 56.4 mm flange, length 101.5 mm, ABR 24 VDC, 3 A series, 3.0 Nm holding torque, 2.2 Nm stall torque
2-phase hybrid stepper motor, 56.4 mm flange, length 101.5 mm, ABR 24 VDC, 6 A parallel, 3.0 Nm holding torque, 2.2 Nm stall torque
X20 digital output module, 6 outputs, 24 VDC, 0.5 A, sink, 2-wire connections
X20 digital output module, 2 outputs, 24 VDC, 0.5 A, sink, 3-wire connections
X20 digital output module, 8 outputs, 24 VDC, 0.5 A, source, 2-wire connections
X20 digital output module, 2 outputs, 24 VDC, 0.5 A, source, 3-wire connections
Välj land och språk