HIPERFACE encoder cable, length 15 m, 5x 2x 0.14 mm², 2x 0.5 mm², series 615 signal connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains
HIPERFACE encoder cable, length 20 m, 5x 2x 0.14 mm², 2x 0.5 mm², series 615 signal connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains
Slide-in label template for Automation Panel 800 extension units 5AC800.EXT3-04 and 5AC800.EXT3-05, for 2 devices.
Slide-in label template for Automation Panel 800 extension units 5AC800.EXT3-00 and 5AC800.EXT3-01, for 2 devices.
ACOPOSmulti motor cable, length 5 m, 4x 10 mm² + 2x 1.5 mm² + 2x 0.75 mm², 8-pin female speedtec motor connector size 1.5, integrated shield plate, M8 ring terminal ends on the servo side, can be used
USB 3.0 - portable hard drive 2 TB Transcend StoreJet portable hard drive - 2.5" external - 2 TB - SATA - Blue - USB 3.0
Fan filter for APC620 5 pcs. (replacement part), for APC620 with 2 PCI slots.
Windows XP embedded SP2 For IPC5000C/5600C, English; preinstalled on CompactFlash 512 MB. For system units 5C5001.11, 5C5001.12, 5C5001.21, 5C5001.22, 5C5601.11, 5C5601.12, 5C5601.21 and 5C5601.22.
2-phase hybrid stepper motor, 87.1 mm flange, length 149.5 mm, ABR 24 VDC, 6 A parallel, 7.8 Nm holding torque, 5.5 Nm stall torque
2-phase hybrid stepper motor, 87.1 mm flange, length 149.5 mm, ABR 24 VDC, 5 A series, 9.5 Nm holding torque, 6.3 Nm stall torque
Välj land och språk