cover OR w/ logo 5ACCDC01.0000-000 IF cover 1 software 5ACCDC01.0000-000 IF cover 1 software 5ACCDC01.0000-000 IF cover 1 software 5APC3100.KBU3-000 APC3100 i7-7600U 2C 2.8/2.1 GHz 4 MB 15 W 5MMDDR.016G-04 [...] DDR4-2133 16384 MB 5MMDDR.016G-04 SO-DIMM DDR4-2133 16384 MB 5CFAST.256G-10 CFast 256 GB MLC 5ACCLI02.DPO0-000 HMI Link02 DisplayPort 5ACCMSM2.1024-000 HMI M.2 SSD 1 TB MLC 0TB103.91 connector 24 V 5.08 3p cage [...] APC3100/0Slot/i7-2C/32 GB/256 GB CFast/DP APROL R4.2-06 preinstalled for SOLUTIONS applications, no licenses included! Parts list: 5ACCBC01.0000-000 APC3100 key covers OR 5ACCFF01.0000-000 APC3100 front
cover OR w/ logo 5ACCDC01.0000-000 IF cover 1 software 5ACCDC01.0000-000 IF cover 1 software 5ACCDC01.0000-000 IF cover 1 software 5APC3100.KBU3-000 APC3100 i7-7600U 2C 2.8/2.1 GHz 4 MB 15 W 5MMDDR.016G-04 [...] DDR4-2133 16384 MB 5MMDDR.016G-04 SO-DIMM DDR4-2133 16384 MB 5CFAST.256G-10 CFast 256 GB MLC 5ACCLI02.DPO0-000 HMI Link02 DisplayPort 5ACCMSM2.1024-000 HMI M.2 SSD 1 TB MLC 0TB103.91 connector 24 V 5.08 3p cage [...] APC3100/0Slot/i7-2C/32 GB/256 GB CFast/DP APROL R4.2-06 preinstalled for DCS applications, no licenses included! Parts list: 5ACCBC01.0000-000 APC3100 key covers OR 5ACCFF01.0000-000 APC3100 front cover
ACOPOSmulti motor cable, length 2 m, 4x 10 mm² + 2x 0.75 mm² + 2x 1.5 mm², 8-pin female speedtec motor connector size 1.5, integrated shield plate, can be used in cable drag chains
Motor cable, length 5 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female Intercontec motor connector size 1, can be used in cable drag chains
Remote CD-ROM including mounting bracket. Without front cover, for connecting to system units 5C5001.2x and 5C5601.2x dimensions 156 x 52 x 164 mm (W x H x D)
ACOPOSmulti motor cable, length 5 m, 4x 16 mm² + 2x (2x 1.5 mm²), 8-pin female speedtec motor connector size 1.5, integrated shield plate, M8 ring terminal ends on the servo side, can be used in cable
X2X Link attachment cable, open-ended on one side, 5 m
ACOPOS P3 servo drive, 3x 200-480 VAC, 2x 4.5 A, SafeMOTION, 2 axes, wall mounting
Cable extension for EnDat 2.2 cables with series 615 signal connector, length 5 m, can be used in cable drag chains
ITR R/T 5.2 Upgrade Upgrade of an Interact 4.x runtime system to a 5.2 runtime system (R/T) for MS-DOS®. Includes software (setup disks for R/T) and an enabler code. Only available as an option with a
Välj land och språk