X2X Link open-ended cable, 5 m
X2X Link attachment cable, angled, 5 m
DDR4-2133 16384 MB 5MMDDR.016G-04 SO-DIMM DDR4-2133 16384 MB 5CFAST.256G-000 CFast 256 GB MS 5ACCMS01.MDT2-000 HMI MS M.2 expansion 5ACCMSM2.1024-000 HMI M.2 SSD 1 TB MLC 0TB103.91 connector 24 V 5.08 3p cage [...] cover OR w/ logo 5ACCDC01.0000-000 IF cover 1 software 5ACCDC01.0000-000 IF cover 1 software 5ACCDC01.0000-000 IF cover 1 software 5APC3100.KBU3-000 APC3100 i7-7600U 2C 2.8/2.1 GHz 4 MB 15 W 5MMDDR.016G-04 [...] APC3100/0Slot/i7-2C/32 GB/1 TB M.2 SSD/ APROL R4.2-06 preinstalled for DCS applications, no licenses included! Parts list: 5ACCBC01.0000-000 APC3100 key covers OR 5ACCFF01.0000-000 APC3100 front cover
DDR4-2133 16384 MB 5MMDDR.016G-04 SO-DIMM DDR4-2133 16384 MB 5CFAST.256G-000 CFast 256 GB MS 5ACCMS01.MDT2-000 HMI MS M.2 expansion 5ACCMSM2.1024-000 HMI M.2 SSD 1 TB MLC 0TB103.91 connector 24 V 5.08 3p cage [...] cover OR w/ logo 5ACCDC01.0000-000 IF cover 1 software 5ACCDC01.0000-000 IF cover 1 software 5ACCDC01.0000-000 IF cover 1 software 5APC3100.KBU3-000 APC3100 i7-7600U 2C 2.8/2.1 GHz 4 MB 15 W 5MMDDR.016G-04 [...] APC3100/0Slot/i7-2C/32 GB/1 TB M.2 SSD/ APROL R4.2-06 preinstalled for Solutions applications, no licenses included! Parts list: 5ACCBC01.0000-000 APC3100 key covers OR 5ACCFF01.0000-000 APC3100 front
Shield plate size 2, fastening clamps and screws included in delivery, for ACOPOSinverter S44 1x 100-120 V, 0.75 kW and 1x 200-240 V, 1.5-2.2 kW and 3x 200-240 V, 1.5-2.2 kW.
HIPERFACE encoder cable, length 2 m, 5x 2x 0.14 mm², 2x 0.5 mm², series 615 signal connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains
HIPERFACE encoder cable, length 5 m, 5x 2x 0.14 mm², 2x 0.5 mm², series 615 signal connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains
Motor cable, length 5 m, 4x 10 mm² + 2x 0.75 mm² + 2x 1.5 mm², 8-pin female Intercontec motor connector size 1.5, can be used in cable drag chains
ACOPOS P3 hybrid motor cable, length 5.5 m, 4x 1.5 mm² + 2x 0.75 mm² + 2x 0.30 mm² + 2x 2x 0.15 mm², 13-pin female speedtec hybrid motor connector size 1, can be used in cable drag chains
Mounting bracket for IF3 option - For APC4100 - Only for 1-/2-/3-slot - For IF options 5ACCLI05.SDL4-000 and 5ACCMS01.MDT2-000
Välj land och språk