Motor cable, length 5 m, 4x 35 mm² + 2x (2x 1.5 mm²), not pre-assembled, can be used in cable drag chains
2-phase hybrid stepper motor, 60 mm flange, length 117.2 mm, 5 A, 3.2 Nm holding torque
Motor cable, length 5 m, 5x 0.75 mm², 2x 0.5 mm², for stepper motors with brake, 4-pin and 2-pin connectors on the motor side, can be used in cable drag chains, UL listed
Slot Cover For 5C5000.01, 5C5000.02, 5C5000.21 and 5C5000.22. Cutout for 2 Compact Flash Slots.
MAESTRO DATA CABLE MAES TRO - PROVIT1000, 2.5M
Provit 5000 Controller CD-ROM for bus units 5C5000.2x and 5C5000.3x
Provit 5000 Controller CD-RW for bus units 5C5000.2x and 5C5000.3x
X2X Link connection cable, 0.5 m
X2X Link connection cable, angled, 5 m
X2X Link attachment cable, 0.5 m
Välj land och språk