interface 1 CAN interface CAN: electrically isolated, network-capable 12 FET outputs 24 VDC, 2.5 A switching frequency 2 kHz 1 input 24 VDC, 20 µs, sink input frequency 10 kHz Current measurement of valves order
Automation Studio IDE 2.5.2.108 SP04
Accessory terminal block(5.08), 5 pins screw clamp 2,5 sq. mm
Automation Studio IDE 2.5.3
Automation Studio IDE 2.5.1
Technology Guarding 1.2.1.5
2-phase hybrid stepper motor, 60 mm flange, length 117.2 mm, ABR 5 VDC, 5 A, 3.2 Nm holding torque
Intel Pentium III processor 850/100 for system units 5C5001.1x, 5C5601.1x, 5C5001.2x, 5C5601.2x, 5C5001.3x, 5C5601.3x and 5C5001.4x.
Intel Celeron processor 566/66 for system units 5C5001.1x, 5C5601.1x, 5C5001.2x, 5C5601.2x, 5C5001.3x, 5C5601.3x and 5C5001.4x.
Välj land och språk