2005 counter module, 2 inputs for incremental encoder, 32-bit, input frequency 100 kHz, encoder power supply 5 to 30 VDC, 2 analog outputs ±10 V, 12-bit, 8-pin terminal block included in delivery!
Provit 5600 Controller bus unit 5 slots (1 half size ISA, 1 full size ISA, 1 full size ISA/PCI, 2 full size PCI). Power supply 115/230 VAC. For 5C5601.xx system units.
ACOPOS P3 motor cable, length 5 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin series 915 power connector, can be used in cable drag chains
2-phase hybrid stepper motor, 87.1 mm flange, length 172.5 mm, ABR 24 VDC, 6 A parallel, brake 9 Nm, 4.0 Nm holding torque, 2.9 Nm stall torque
2-phase hybrid stepper motor, 87.1 mm flange, length 172.5 mm, ABR 24 VDC, 3 A series, brake 9 Nm, 4.0 Nm holding torque, 2.9 Nm stall torque
ACOPOSinverter P84, 3x 200 to 240 V, 2.2 kW and 1x 200 to 240 V, 1.5 kW, integrated EMC filter and brake chopper, shield plate included in delivery, POWERLINK interface.
X90 mobile option board relay, 5 relays, normally open contact, for external actuator power supply, 9 to 32 VDC / 2 A
4-pin push-in terminal block, yellow, 1-row, with locking mechanism, pitch: 5.08 mm, label 1: 4 3 2 1, 10 pcs.
4-pin push-in terminal block, yellow, 1-row, with locking mechanism, pitch: 5.08 mm, label 1: 4 3 2 1, 50 pcs.
4-pin push-in terminal block, yellow, 1-row, with locking mechanism, pitch: 5.08 mm, label 1: 4 3 2 1, 100 pcs.
Välj land och språk