2-phase hybrid stepper motor, 87.1 mm flange, length 204.5 mm, ABR 24 VDC, 10 A parallel, brake 9 Nm, 9.5 Nm holding torque, 6.3 Nm stall torque
2-phase hybrid stepper motor, 87.1 mm flange, length 204.5 mm, ABR 24 VDC, 6 A parallel, brake 9 Nm, 9.5 Nm holding torque, 6.3 Nm stall torque
X20 digital output module, 4 outputs, 100 to 240 VAC, 0.5 A, source, 240 V keyed, 2-wire connections
4-pin push-in terminal block, yellow, 1-row, with locking mechanism, pitch: 5.08 mm, label 1: 4 3 2 1
X20 digital output module, 6 outputs, 24 VDC, 0.5 A, source, open circuit and overload detection, 2-wire connections
mixed module, 8 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, X2X Link address switch
X20 safe digital output module, 2 safe type A digital outputs, with current monitoring, 24 VDC, 0.5 A, OSSD
ACOPOSremote EnDat 2.1 cable, length 2 m, 10x 0.14 mm² + 2x 0.5 mm², 12-pin female series 615 signal connector, 15-pin male series 615 signal connector, can be used in cable drag chains
Cable extension for 1.5 mm² hybrid motor cable with speedtec connector size 1, length 2 m, can be used in cable drag chains
Cable extension for 1.5 mm² motor cables with speedtec/standard connector size 1, length 2 m, can be used in cable drag chains
Välj land och språk