ACOPOSmulti motor cable, length 25 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, integrated shield plate
ACOPOSmulti motor cable, length 20 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, integrated shield plate
ACOPOSmulti motor cable, length 9 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, integrated shield plate
ACOPOSmulti motor cable, length 8 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, integrated shield plate
ACOPOSmulti motor cable, length 12 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, integrated shield plate
ACOPOSmulti motor cable, length 13 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, integrated shield plate
ACOPOSmulti motor cable, length 16 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, integrated shield plate
ACOPOSmulti motor cable, length 6 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, integrated shield plate
ACOPOSmulti motor cable, length 11 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, integrated shield plate
positioning 2 axes, valid for both axes: 5 digital inputs 24 VDC, sink 1 transistor output 5 to 24 VDC, 50 mA Pulse frequency 25 Hz to 20 kHz 3 transistor outputs 5 to 24 VDC 3 mA static, 80 mA dynamic (0.2 msec)
Välj land och språk