Remote Maintenance -SiteManager, LAN 1x Ethernet 100BASE-T uplink port, 5 device agents, integrated firewall, 2x digital inputs, 2x digital outputs, 24 VDC
X20 safe current input module, coated, 2x 2 safe type A analog inputs, 0.5 to 25 mA, channels individually galvanically isolated, configurable input filter and switching thresholds
servo drive, 1 digital multi-standard encoder interface per axis, 1x 110-230 VAC, 3x 200-230 VAC, 2x 4.5 A, 2 axes, wall mounting
ACOPOSremote EnDat 2.1 cable, length 2 m, 10x 0.14 mm² + 2x 0.5 mm², 17-pin female speedtec motor connector, 15-pin male series 615 signal connector, can be used in cable drag chains
ACOPOSmulti EnDat 2.1 cable, length 2 m, 10x 0.14 mm² + 2x 0.5 mm², 17-pin female speedtec EnDat connector, 15-pin male DSUB servo connector, can be used in cable drag chains
Power output class: 1.1 -2.2 kW 3ph. 200…240 VAC: Power output class: 1.1 - 2.2 kW 3ph. 380…500 VAC: Power output class: 0.37 - 1.5 kW 3ph. 525…600 VAC: Power output class: 0.75 - 1.5 kW
ACOPOSmulti motor cable, length 3 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, integrated shield plate
ACOPOSmulti motor cable, length 7 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, integrated shield plate
ACOPOSmulti motor cable, length 10 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, integrated shield plate
ACOPOSmulti motor cable, length 15 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, integrated shield plate
Välj land och språk