ACOPOSmulti motor cable, length 30 m, 4x 10 mm² + 2x 1.5 mm² + 2x 0.75 mm², 8-pin female speedtec motor connector size 1.5, integrated shield plate, M8 ring terminal ends on the servo side, can be used
positioning 2 axes, valid for both axes: 5 digital inputs 24 VDC, sink 1 transistor output 5 to 24 VDC, 50 mA Pulse frequency 25 Hz to 20 kHz 3 transistor outputs 5 to 24 VDC 3 mA static, 80 mA dynamic (0.2 msec)
12 A EMC filter for ACOPOSinverter P84 (3-phase 200-240 V, 0.37-1.5 kW and 380-480 V, 0.75-2.2 kW).
2-phase hybrid stepper motor, 86 mm flange, length 122 mm, 10 A, 9.5 Nm holding torque
2-phase hybrid stepper motor, 87.1 mm flange, length 98 mm, 3 A serial / 6 A parallel, 7.8 Nm holding torque, 5.5 Nm stall torque
2-phase hybrid stepper motor, 87.1 mm flange, length 117.5 mm, ABR 24 VDC, 6 A parallel, 4 Nm holding torque, 2.9 Nm stall torque
2-phase hybrid stepper motor, 87.1 mm flange, length 117.5 mm, ABR 24 VDC, 3 A series, 4 Nm holding torque, 2.9 Nm stall torque
unit 5 slots (PCI Ex- press, PCI, depends on bus), 1 slot for Automation Panel Link transmitter, 1 slide-in compact and 2 slide-in slots, Smart Display Link/DVI/ monitor, 2x RS232, 5x USB 2.0, 2x ETH
2003 CAN bus controller, 100-240 VAC, 14.5 W power supply, 2 CAN interfaces, electrically isolated, network-capable
2-phase hybrid stepper motor, 60 mm flange, length 107.3 mm, ABR 24 VDC, 5 A parallel, 1.7 Nm holding torque, 1.2 Nm stall torque
Välj land och språk