2-phase hybrid stepper motor, 87.1 mm flange, length 119 mm, ABR 24 VDC, 5 A series, 9.5 Nm holding torque, 6.3 Nm stall torque
DC bus choke 19 A, for ACOPOSinverter P84 3x 200 to 240 V, 2.2 kW and 3x 380 to 480 V, 7.5 kW.
PANELWARE display module, blue LCD display, 2 x 20 characters character height: 5.0 mm, black on yellow backlight
2003 CAN bus controller, 24 VDC, 14.5 W power supply, 2 CAN interfaces, electrically isolated, network-capable
MAESTRO parallel floppy disk station 2 * 3.5 inch drive in housing for external mounting IP54 protection (from front)
2-phase hybrid stepper motor, 87.1 mm flange, length 119 mm, ABR 24 VDC, 3 A series, 7.8 Nm holding torque, 5.5 Nm stall torque
2-phase hybrid stepper motor, 87.1 mm flange, length 119 mm, ABR 24 VDC, 6 A parallel, 7.8 Nm holding torque, 5.5 Nm stall torque
ACOPOSmulti motor cable, length 2 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, integrated shield plate, can be used in cable drag chains
ACOPOS P3 servo drive, 1x 110-230 VAC, 3x 200-230 VAC, 2x 4.5 A, SafeMOTION, 2 axes, AS, cold plate or pass-through mounting
2-phase hybrid stepper motor, 87.1 mm flange, length 149.5 mm, ABR 24 VDC, 10 A parallel, 9.5 Nm holding torque, 6.3 Nm stall torque
Välj land och språk