2005 digital output module, 32 transistor outputs 24 VDC, 0.5 A, 2 electrically isolated output groups, order 2x terminal block TB718 separately!
2-phase hybrid stepper motor, 60 mm flange, length 153.1 mm, ABR 24 VDC, 5 A parallel, brake 2 Nm, 1.7 Nm holding torque, 1.2 Nm stall torque
ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 2x 4.5 A, 2 axis, wall mounting
USB 2.0 connection cable - Type A - type B connector - 7.5 m
Fan for ACOPOSinverter 3x 200 to 240 V, 0.37 to 1.5 kW and 3x 380 to 480 V, 0.75 to 2.2 kW.
ACOPOSinverter X64, 3x 380-500 V, 5.5 kW, integrated EMC filter and brake chopper, shield plate included in delivery, X2X Link interface
X20 digital output module, coated, 6 outputs, 24 VDC, 0.5 A, sink, 2-wire connections
X20 digital output module, coated, 6 outputs, 24 VDC, 0.5 A, source, 2-wire connections
ACOPOS P3 servo drive , 1x 110-230 VAC, 3x 200-230 VAC, 2x 4.5 A, SafeMOTION, 2 axes, wall mounting
4-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 2: S2 S1 S4 S3, coding N: 1100
Välj land och språk