B&R offers new simulation tool for model-based machine development B&R has integrated the industrialPhysics simulation tool into its Automation Studio engineering environment. The 3D simulation software
IP69K-rated track system for industries with strict cleanability requirements B&R now offers an IP69K-rated variant of its intelligent ACOPOStrak track system. The new version of the track can be pressure [...] protected against high-pressure cleaning. Absolute flexibility With the IP69K version of the ACOPOStrak, B&R enables economical batch-size-one operation with the efficiency of mass production – even for industries
devices, run HD videos and animations, without changing their current PLC code With Change Your View, B&R Industrial Automation offers machine builders the ability to readily upgrade to the latest HTML5 based [...] Change Your View delivers contemporary, easy to navigate, connected HMI software. Easy to develop from B&R’s mapp View drag-and-drop HMI software tool, featuring an extensive widget library, Change Your View
B&R's APROL process control system ensures that manufacturing systems remain secure on the World Wide Web Connectivity between production and automation systems in process manufacturing and the Internet [...] Internet is constantly increasing. In order to fully protect manufacturing systems against cyberattack, B&R has further enhanced the user management features of the APROL process control system. Distributed
B&R servo drive with integrated torque determination reduces costs B&R has equipped the ACOPOS P3 servo drive with safe torque determination. This allows the use of numerous safety functions that previously
B&R's integrated and intelligent safety technology enables machines to react safely without unnecessarily stopping the production process. It combines decentralized safety modules, fast safety communication [...] software. Requirements Automation Studio Contents Understand and classify the safety concept behind B&R safety technology Independently implement a safety application using the example of a saw Add safe
The B&R Vision System portfolio includes cameras, lighting and software, with image processing executed directly in the camera. Vision functions are configured, simulated and deployed in Automation Studio [...] diffused and reflective light) and lenses (aperture, depth of field) Sketch an example topology with B&R Vision System hardware Add and configure integrated machine vision hardware in a project Interact
2005 power supply module, 24 VDC, 50 W, with expansion slot
X20 stepper motor module, module power supply 24 to 39 VDC ±25%, 1 motor connection, 3 A continuous current, 3.5 A peak current, 4 digital inputs 24 VDC, sink, configurable as incremental encoder, Net
Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
Välj land och språk