ACOPOSmulti3 inverter module, 3.8 A, AS, wall mounting, 2 axes, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 4 - Nominal speed: 6000 rpm - Nominal torque: 0.520 Nm - Stall torque: 0.600 Nm - Centering diameter: 40.00 mm
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 4.620 Nm - Stall torque: 6.000 Nm - Centering diameter: 95.00 mm
ACOPOS P3 hybrid motor cable, length 25 m, 4x 1.5 mm² + 2x 0.75 mm² + 2x 0.30 mm² + 2x 2x 0.15 mm², 13-pin female speedtec hybrid motor connector size 1, can be used in cable drag chains
Big impact, small footprint With the ACOPOS P3, B&R is setting new standards for motion control. This 3-axis servo drive offers a power density of 4 amps per liter, making it one of the most efficient [...] building to reduce the manufacturing costs for production machines. The new servo drive generation from B&R was designed to meet these challenges. Components and Modules 1-axis modules SafeMOTION 1-axis modules
Firmware Upgrade DWL@DWL10000794855
PPT Upgrades DWL@DWL10000675810
PPT Upgrades DWL@DWL10000677272
PPT Upgrades DWL@DWL10000804210
PPT Upgrades DWL@DWL10000804273
Välj land och språk