Materialnummer Beskrivning
5LS182.6-1 Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface, managing or controlled node, integrated 2-port hub, ring redundancy function, 1 MB SRAM (Automation Runtime), order 1x terminal block TB704 separately!
5LS182.6-2 Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface, managing or controlled node, integrated 2-port hub, ring redundancy function, PRC function, 1 MB SRAM (Automation Runtime), order 1x terminal block TB704 separately!
5LS182.8 Logic scanner, PCIe half-size module, 1 POWERLINK interface, managing or controlled node, integrated 2-port hub, ring redundancy function, PRC function, 1 MB SRAM (Automation Runtime)
5LS187.6-1 Logic Scanner, PCI half size module, 1 POWERLINK (V1/V2) interface, Managing or controlled node, 1 CAN bus interface, Electrically isolated, Max. 1 Mbit/s, Object buffer in send and receive direction, 1 MB SRAM (Automation Runtime), Order terminal blocks 2x TB704 separately!
5LS189.6-1 Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface, managing or controlled node, 1 X2X Link master interface, electrically isolated, 1 MB SRAM (Automation Runtime), order 2x terminal blocks TB704 separately!

Välj land och språk

B&R Logo