Motor
Nominal speed nN [rpm] | 1100 |
Number of pole pairs | 4 |
Nominal torque Mn [Nm] | 10.920 |
Nominal power PN [W] | 1258 |
Nominal current IN [A] | 2.440 |
Stall torque M0 [Nm] | 11.700 |
Stall current I0 [A] | 2.600 |
Maximum torque Mmax [Nm] | 27.60 |
Maximum current Imax [A] | 8.04 |
Maximum speed nmax [rpm] | 9000 |
Torque constant KT [Nm/A] | 4.470 |
Voltage constant KE [V/1000 rpm] | 270.20 |
Stator resistance R2ph [Ω] | 13.280 |
Stator inductance L2ph [mH] | 145.77000 |
Electrical time constant tel [ms] | 10.970 |
Thermal time constant ttherm [min] | 37.0 |
Moment of inertia J [kgcm2] | 6.0400 |
Weight without brake m [kg] | 10.80 |
Holding brake
Holding torque of brake MBr [Nm] | 15.00 |
Mass of brake [kg] | 0.90 |
Moment of inertia of brake JBr [kgcm2] | 1.6600 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1045 |
ACOPOSmulti 8BVIxxxx... | 0028 |
Cross section for B&R motor cables [mm2] | 1.5000 |
Connector size | 1.0 |
Materialnummer:
8LSC54.ee011ffgg-2Beskrivning:
Synchronous motor, external cooling, size 5, length 4, rated speed 1100 rpm
Certificates | Version (datum) | Nedladdning |
---|---|---|
E360421 UL Certificate of Compliance 8LS/8LT/8LV | PDF / 410 KB |
Dokumentation | Version (datum) | Nedladdning |
---|---|---|
8LSA/C...-0 Users manual (Motor version: 0) | PDF / 5 MB | |
8LSA/C/O/P...-3 Users manual (Motor version: 3) | PDF / 24 MB |