Motor
Nominal speed nN [rpm] | 4500 |
Number of pole pairs | 5 |
Nominal torque Mn [Nm] | 7.800 |
Nominal power PN [W] | 3676 |
Nominal current IN [A] | 7.200 |
Stall torque M0 [Nm] | 13.000 |
Stall current I0 [A] | 12.000 |
Maximum torque Mmax [Nm] | 38.00 |
Maximum current Imax [A] | 54.85 |
Maximum speed nmax [rpm] | 12000 |
Torque constant KT [Nm/A] | 1.080 |
Voltage constant KE [V/1000 rpm] | 66.00 |
Stator resistance R2ph [Ω] | 0.800 |
Stator inductance L2ph [mH] | 7.75000 |
Electrical time constant tel [ms] | 8.810 |
Thermal time constant ttherm [min] | 40.0 |
Moment of inertia J [kgcm2] | 4.3900 |
Weight without brake m [kg] | 9.70 |
Holding brake
Holding torque of brake MBr [Nm] | 8.00 |
Mass of brake [kg] | 0.46 |
Moment of inertia of brake JBr [kgcm2] | 0.5400 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1180 |
ACOPOSmulti 8BVIxxxx... | 0110 |
Cross section for B&R motor cables [mm2] | 4.0000 |
Connector size | 1.0 |
Materialnummer:
8LSC46.ee045ffgg-0Beskrivning:
Synchronous motor, seperately cooled; Size 4; Length 6; Rated speed 4500 rpm;
Certificates | Version (datum) | Nedladdning |
---|---|---|
E360421 UL Certificate of Compliance 8LS/8LT/8LV | PDF / 410 KB |
Dokumentation | Version (datum) | Nedladdning |
---|---|---|
8LSA/C...-0 Users manual (Motor version: 0) | PDF / 5 MB | |
8LSA/C/O/P...-3 Users manual (Motor version: 3) | PDF / 24 MB |