8LSA55.D1045DB00-1

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 4
Nominal torque Mn [Nm] 9.500
Nominal power PN [W] 4477
Nominal current IN [A] 8.710
Stall torque M0 [Nm] 12.500
Stall current I0 [A] 11.500
Maximum torque Mmax [Nm] 41.40
Maximum current Imax [A] 47.29
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.090
Voltage constant KE [V/1000 rpm] 66.00
Stator resistance R2ph [Ω] 0.510
Stator inductance L2ph [mH] 4.96000
Electrical time constant tel [ms] 9.700
Thermal time constant ttherm [min] 40.0
Moment of inertia J [kgcm2] 8.1900
Weight without brake m [kg] 10.40
Holding brake
Holding torque of brake MBr [Nm] 15.00
Mass of brake [kg] 0.90
Moment of inertia of brake JBr [kgcm2] 1.6600
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 4.0000
Options
Connection type Connector
Connection direction Angled (swivel)
Encoder D1 2.2 optical 2048-line multi-turn
Shaft end Key
Materialnummer:
8LSA55.D1045DB00-1
Beskrivning:
Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 4,500 rpm stall torque: 12.500 Nm, reinforced holding brake, shaft key, angled connector (swivel), centering diameter 130 mm, j6 fit self-cooling, type A, IP65 protection, with oil seal 560 VDC, holding torque of brake: 15.00 Nm, D1 2.2 opt. 2048-line multi-turn
Certificates Version (datum) Nedladdning
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (datum) Nedladdning
V4.0 DT Upgrade (8LSA55.D1045DB00-1) EXE / 322 KB
Dokumentation Version (datum) Nedladdning
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB

Vänligen välj ditt land och språk

B&R Logo

Please choose country

B&R Logo

Please choose country

B&R Logo