Vänligen välj ditt land och språk

Setting the stage for seamless connectivity

At the Hannover Messe (Hall 9 / Booth D26), B&R will be the first to present an automation portfolio that speaks OPC UA over TSN.

Läs mer

Operator terminal for high-end applications

B&R has added a powerful operator terminal to its Power Panel T-Series for demanding web-based HMI applications. The Power Panel T80 is available with display diagonals ranging from 7" to 15".

Läs mer

Cost-effective motor/valve control

B&R offers a new digital output module with integrated pulse width modulation. It is optimal as a cost-effective alternative to motor modules.

Läs mer

Full säkerhet efter nätverksfel.

B&R´s drive portfölj erbjuder nu ett Blackout-läge som säkerställer säker maskinkontroll vid händelse av nätverksfel.

Läs mer

Det perfekta objektivet för varje tillfälle.

B&R´s Smart Kamera och Smart Sensor finns nu med C-mount. Detta utvidgar antalet möjliga applikationer för vision-systemet.

Läs mer

ABB and B&R launch first fully integrated Machine-Centric Robotics solution

Merging robotics with machine control into one unified architecture will enable manufacturers to embrace the trend of mass customization and optimize their batch-size-one processes.

Läs mer

The power of a PC

B&R's new X20 controller takes industrial control performance to a whole new level. It combines the performance of an industrial PC with the compact design of the X20 controllers.

Läs mer

Smooth operator in rough conditions

B&R is expanding its mobile automation portfolio to include the Power Panel T50 mobile. The operator panel offers highly reliable operation for agricultural, construction and municipal vehicles.

Läs mer

ABB and B&R present first fully integrated solution at SPS

As part of ABB's Robotics & Discrete Automation business, B&R will be introducing ABB robots as an integral feature of its automation landscape at the SPS trade fair.

Läs mer

ACOPOStrak for washdown

B&R now offers an IP69K-rated ACOPOStrak variant. The new version of the flexible track can be pressure washed at temperatures of up to 80°C.

Läs mer

Vänligen välj ditt land och språk

B&R Logo