Vänligen välj ditt land och språk

Increased efficiency in the plastics industry with APROL

Integrated automation from a single source

Plastics processing machines already feature an extremely high degree of automation. If they're going to further optimize their production processes, manufacturers in the plastics industry have to look for solutions that improve overall plant efficiency across the board. This means including auxiliary buildings, energy and utilities as well as the entire plant infrastructure in the equation. "Better than any other system on the market, integrated automation technology from B&R does precisely that," states Thomas Rienessl, plastics industry expert at B&R. "With a system that reaches from the I/O level up to the process control system for the entire plant, B&R offers a complete solution cast from a single mold."

Complete system – Complete consistency

B&R's APROL process control system makes it possible to unite plant systems centrally into a complete system using any conceivable hierarchy. With a broad spectrum of functions – including integrated system simulation using MATLAB/Simulink – all levels of automation can be combined into a homogeneous complete system. With direct integration of external systems and signal sources, APROL allows an all-encompassing approach that ensures reliable and efficient operation of the system over its entire service life.

Condition monitoring increases quality and reduces costs

Continuous condition monitoring increases the quality of products and the availability of machines and plants, while at the same time reducing maintenance costs. B&R's APROL ConMon solution package provides vibration monitoring and analysis based on key condition parameters calculated from acquired measurement data.

Energy monitoring sheds light on real energy costs

Before you can make your production more efficient, you first have to know where, when and how much energy is actually being consumed. The APROL EnMon solution is used to acquire all relevant energy data and generate comprehensive reports for its evaluation and interpretation. This easily integrated complete solution, which runs on B&R's Automation PC 910, is a simple way to implement the requirements specified in ISO 50001. APROL EnMon helps considerably reduce energy consumption, with the resulting financial savings strengthening users' competitive edge.

Process data acquisition for the entire plant

Comparing the efficiency of each machine is the first step. APROL PDA (Process Data Acquisition) supports the often difficult task of recording process data throughout the entire production chain. Individual machines can quickly react to production parameter deviations by either compensating for them or stopping production. "The system centrally and seamlessly archives all data for as long as it is needed, "says Rienessl. "This not only ensures that manufacturing process quality can be verified, but also improves overall competitiveness."

Vänligen välj ditt land och språk

B&R Logo

Please choose country

B&R Logo