MATLAB/Simulink is one of the leading simulation tools for model-based development and simulation. Simulink is based on a block diagram environment and enables system-level design and simulation as well as automatic code generation. Automation Studio Target for Simulink is the interface between MATLAB/Simulink and Automation Studio. This supports both seamless integration of automatic code generation into an existing Automation Studio project and a subsequent TCP/IP connection between the model and the target system.

All exercises are performed in an Automation Runtime Simulation (ArSim) and Automation Studio Target for Simulink.

Requirements

Duration

Purchase order number

Automation Studio training: Basics [SEM210.2]

2 sessions of 4 h each

One session per day

SRL293.2

Learning objectives and content

  • Participants will get an overview of terminology related to virtual commissioning and simulation.
  • Participants will receive information about the development process ranging from the model to simulation and virtual commissioning.
  • Participants will get an overview of the different levels of simulation and the respective areas of application.
  • Participants will learn how to use Automation Studio Target for Simulink.
  • Participants will learn how to use the user interface for the B&R Simulink blocks.
  • Participants will learn how to create smaller projects in Simulink.
  • Participants will learn how to use automatic code generation.
  • Participants receive an overview of the relationship between the Simulink model and the program generated in Automation Studio.
  • Participants will learn how to create an online connection between the Simulink model and the Automation Studio project.

Tasks include

  • Participants will create simulation models for controllers and machines.
  • Participants will determine all necessary parameters for an optimal control concept.
  • Participants will develop optimal control concepts.
  • Participants will verify controllers using simulation models.
  • Participants will work with virtual commissioning.

Välj land och språk

B&R Logo