ACOPOS 6D LaunchPad

What if you could design, validate, and optimize your entire machine concept long before the first piece of hardware reaches your factory?

With the new ACOPOS 6D LaunchPad, this vision becomes reality. Virtual engineering now allows machine concepts for ACOPOS 6D to be explored at a very early stage – delivering reliable insight into system behavior from the very beginning. 

The magnetically levitated planar transport system enables completely contactless movement in six degrees of freedom. Combining micrometer‑level precision with payloads of up to 40 kg per shuttle, ACOPOS 6D redefines what is possible in modern production systems. The result is a transport solution with no wear, no maintenance, no unplanned downtime and a significantly smaller footprint. 

Leveraging this technological freedom requires an equally advanced approach to design and validation. This is exactly where ACOPOS 6D LaunchPad comes into play. It makes layouts, paths, and performance transparent at a stage when machine builders still benefit from full freedom to optimize – turning ideas into well‑founded engineering decisions and improving ROI by reducing late changes and costly iterations.

Smarter engineering. Faster commissioning.

The ACOPOS 6D LaunchPad convinces with a modern, web‑based software environment and provides a clear and intuitive view of machine performance, with immediate visibility of throughput. This simplicity reduces engineering effort and helps teams bring optimized machine concepts to market faster. Integrated routing, automated pathfinding, and collision and deadlock avoidance support robust system design while lowering project risk. 

Validating shuttle behavior and throughput upfront improves performance potential and helps avoid costly adjustments during commissioning – resulting in higher machine quality and more stable, maintainable solutions. Through the close integration with mapp 6D and Traffic Manager, validated results are transferred directly to the real machine without manual rework.

The ACOPOS 6D LaunchPad represents a new way of engineering, it accelerates return on investment by eliminating rework, avoiding downtime, and reducing engineering and commissioning costs at scale. At the same time, fewer physical prototypes and optimized shuttle movements support more energy‑efficient and sustainable machines.

Hans-Peter Kraft
Product Manager ACOPOS 6D

The new dimension of intelligent transport

Укажите страну и язык

B&R Logo