Short description
Bus controller POWERLINK (V1/V2) controlled node with up to 2 slots for hub expansion modules
General information
B&R ID code 0xE218
Status indicators Module status, bus function
Diagnostics
Module status Yes, using LED status indicator and software
Bus function Yes, using LED status indicator and software
Support
Dynamic node allocation (DNA) Yes
Power consumption
Bus 2 W
Additional power dissipation caused by actuators (resistive) [W] -
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
Interfaces
Fieldbus POWERLINK (V1/V2) controlled node
Type Type 2
Variant 2x shielded RJ45 (hub)
Line length Max. 100 m between 2 stations (segment length)
Transfer rate 100 Mbit/s
Transfer
Physical layer 100BASE-TX
Half-duplex Yes
Full-duplex No
Autonegotiation Yes
Auto-MDI/MDIX Yes
Hub propagation delay 0.96 to 1 µs
Min. cycle time
Fieldbus 200 μs
X2X Link 200 μs
Synchronization between bus systems possible Yes
Electrical properties
Electrical isolation POWERLINK isolated from bus and I/O
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating -
Starting temperature Yes, -40°C
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation Up to 100%, condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block X20TB12 separately.
Order 1x power supply module X20cPS9400 separately.
Order 1x bus base X20cBB8x separately.
Pitch
X20BB80 37.5+0.2 mm
X20BB81 62.5+0.2 mm
X20BB82 87.5+0.2 mm
Номер модель:
X20cBC8083
Описание:
  • POWERLINK
  • I/O configuration and firmware update via the fieldbus
  • Integrated hub for efficient cabling
  • Up to 2 slots for hub expansion modules
  • 2x/4x/6x Fast Ethernet hub

The bus controller makes it possible to connect X2X Link I/O nodes to POWERLINK. It is also possible to operate the X2X Link cycle synchronously 1:1 or synchronous to POWERLINK using a prescaler.

POWERLINK is a standard protocol for Fast Ethernet equipped with hard real-time characteristics. The POWERLINK Standardization Group (EPSG) ensures that the standard remains open and is continually developed:: www.ethernet-powerlink.org.

The bus modules expanded to the left allow connection of up to 2 hub expansion modules in addition to the bus controller. Each expansion module is equipped with 2 RJ45 connections. This means that a basic device provides up to 6 hub connections.

Обязательные аксессуары
System modules for bus controllers
X20cBB80 X20 bus base, coated, for X20 base module (BC, HB, etc.) and X20 power supply module, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20cPS9400 X20 power supply module, coated, for bus controller and internal I/O power supply X2X Link power supply
System modules for expandable bus controllers
X20cBB81 X20 bus base, coated, for X20 base module (BC, HB, etc.) and X20 power supply module, with one expansion slot for X20 add-on module (IF, HB, etc.), X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20cBB82 X20 bus base, coated, for X20 base module (BC, HB, etc.) and X20 power supply module, with 2 expansion slots for 2 X20 add-on modules (IF, HB, etc.), X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
Terminal blocks
X20TB12 X20 terminal block, 12-pin, 24 VDC keyed
Дополнительные аксессуары
System modules for X20 hub systems
X20cHB1881 X20 hub expansion module, coated, integrated 1-port hub for fiber optic cables
X20cHB2880 X20 hub expansion module, coated, integrated 2-port hub, 2x RJ45
X20cHB2881 X20 hub expansion module, coated, integrated 2-port hub for fiber optic cables
E-CAD (Electro или EPLAN шаблоны) Версия (Дата) Загрузка
X20 EPLAN P8 from V2.4 EXE / 160 МБ
M-CAD (Механические Шаблоны Версия (Дата) Загрузка
3D File STEP/DXF X20BC and X20IF Module ZIP / 1 МБ
Документация Версия (Дата) Загрузка
Coated modules PDF / 62 кБ
Data sheet X20(c)BC8083 PDF / 3 МБ
POWERLINK Bus Controller User's Manual PDF / 3 МБ
Redundancy for control systems PDF / 9 МБ
X20 Package leaflet ATEX/CSA PDF / 2 МБ
X20 System User´s Manual PDF / 49 МБ
Обновление Automation Studio HW Версия (Дата) Загрузка
V3.0 HW Upgrade (X20cBC8083) EXE / 2 МБ
V4.0 HW Upgrade (X20cBC8083) EXE / 2 МБ
V6.0 HW Upgrade (X20cBC8083) EXE / 2 МБ
Сертификаты Версия (Дата) Загрузка
2226379 CSA Certificate of Compliance X20 X67 PDF / 366 кБ
ABS Certificate of Product Design Assessment - X20 IO Series PDF / 454 кБ
E115267 UL Certificate of Compliance X20 PDF / 2 МБ
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 кБ
EU Declaration ATEX X20 PDF / 218 кБ
EU Declaration of conformity PLC X20 PDF / 169 кБ
FTZU 09 ATEX 0083X PDF / 771 кБ
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 320 кБ
Lloyds Register (X20 only) PDF / 884 кБ
RINA Type Approval Certificate - X20 / Power Panel T30 PDF / 1 МБ
TAA00000BJ DNV Type Approval Certificate X20 PDF / 191 кБ
UK Declaration PLC X20 PDF / 151 кБ

Укажите страну и язык

B&R Logo