Номер модель Описание
8JSA51.ee045ffgg-0 Synchronous motor, self-cooling, size 5, length 1, nominal speed 4500 rpm
8JSA52.ee045ffgg-0 Synchronous motor, self-cooling, size 5, length 2, nominal speed 4500 rpm
8JSA54.ee028ffgg-0 Synchronous motor, self-cooling, size 5, length 4, nominal speed 2750 rpm
8JSA54.ee050ffgg-0 Synchronous motor, self-cooling, size 5, length 4, nominal speed 5000 rpm

Укажите страну и язык

B&R Logo