Номер модель Описание
8I0FT007.200-1 7 A EMC filter for ACOPOSinverter X64 (3-phase 200-240 V, 0.18-0.75 kW).
8I0FT015.200-2 ACPi additional EMC input filter 3-phase 15 A supply voltage 3-phase: 200...240 V 50/60 Hz
8I0FT025.400-1 25 A EMC filter for ACOPOSinverter (3-phase 200-240 V, 3-4 kW and 380-500 V, 2.2-4 kW).
8I0FT047.201-1 ACPi additional EMC input filter 3-phase 47 A supply voltage 3-phase: 200...240 V 50/60 Hz
8I0FT083.200-1 83 A EMC filter for ACOPOSinverter X64 (3-phase 200-240 V, 11-15 kW).

Укажите страну и язык

B&R Logo