Номер модель Описание
8BVI0014HCSA.000-1 ACOPOSmulti SafeMOTION SinCos inverter module, 1.9 A, AS, cold plate or pass-through mounting
8BVI0014HCSS.000-1 ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 1.9 A, AS, cold plate or pass-through mounting
8BVI0014HCSS.000-4 ACOPOSmulti3 SafeMOTION EnDat 2.2 Gen2 inverter module, 1.9 A, AS, cold plate or pass-through mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0028HCSA.000-1 ACOPOSmulti SafeMOTION SinCos inverter module, 3.8 A, AS, cold plate or pass-through mounting
8BVI0028HCSS.000-1 ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 3.8 A, AS, cold plate or pass-through mounting
8BVI0028HCSS.000-4 ACOPOSmulti3 SafeMOTION EnDat 2.2 Gen2 inverter module, 3.8 A, AS, cold plate or pass-through mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0055HCSA.000-1 ACOPOSmulti SafeMOTION SinCos inverter module, 7.6 A, AS, cold plate or pass-through mounting
8BVI0055HCSS.000-1 ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 7.6 A, AS, cold plate or pass-through mounting
8BVI0055HCSS.000-4 ACOPOSmulti3 SafeMOTION EnDat 2.2 Gen2 inverter module, 7.6 A, AS, cold plate or pass-through mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0110HCSA.000-1 ACOPOSmulti SafeMOTION SinCos inverter module, 15.1 A, AS, cold plate or pass-through mounting
8BVI0110HCSS.000-1 ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 15.1 A, AS, cold plate or pass-through mounting
8BVI0220HCSA.000-1 ACOPOSmulti SafeMOTION SinCos inverter module, 22 A, AS, cold plate or pass-through mounting
8BVI0220HCSS.000-1 ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 22 A, AS, cold plate or pass-through mounting
8BVI0330HCSA.000-1 ACOPOSmulti SafeMOTION SinCos inverter module, 33 A, AS, cold plate or pass-through mounting
8BVI0330HCSS.000-1 ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 33 A, AS, cold plate or pass-through mounting
8BVI0330HCSS.000-4 ACOPOSmulti3 SafeMOTION EnDat 2.2 Gen2 inverter module, 33 A, AS, cold plate or pass-through mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0440HCSA.000-1 ACOPOSmulti SafeMOTION SinCos inverter module, 44 A, AS, cold plate or pass-through mounting
8BVI0440HCSS.000-1 ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 44 A, AS, cold plate or pass-through mounting
8BVI0660HCS0.008-3 ACOPOSmulti3 inverter module, 66 A, AS, cold plate or pass-through mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
8BVI0660HCSA.000-1 ACOPOSmulti SafeMOTION SinCos inverter module, 66 A, AS, cold plate or pass-through mounting
8BVI0660HCSS.000-1 ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 66 A, AS, cold plate or pass-through mounting
8BVI0880HCSA.004-1 ACOPOSmulti SafeMOTION SinCos inverter module, 88 A, AS, cold plate or pass-through mounting
8BVI0880HCSS.004-1 ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 88 A, AS, cold plate or pass-through mounting
8BVI1650HCSS.000-1 ACOPOSmulti SafeMOTION EnDat 2.2 inverter module, 165 A, AS, cold plate or pass-through mounting
8BVI1650HCSS.004-1 ACOPOSmulti inverter module, 165 A, AS, cold plate or pass-through mounting, SafeMOTION EnDat 2.2

Укажите страну и язык

B&R Logo