|
X20cAI1744-3
|
X20 analog input module, coated, 1 full-bridge strain input, 24-bit converter resolution, 5 Hz input filter
|
|
|
X20cAI2438
|
X20 analog input module, coated, 2 inputs, 4 to 20 mA, 16-bit converter resolution, single-channel galvanically isolated and with own sensor power supply, supports HART protocol, NetTime function
|
|
|
X20cAI4622
|
X20 analog input module, coated, 4 inputs, ±10 V or 0 to 20 mA / 4 to 20 mA, 13-bit converter resolution, configurable input filter
|
|
|
X20cAI4632-1
|
X20 analog input module, coated, 4 inputs, ±11 V or 0 to 22 mA, 16-bit converter resolution, configurable input filter, oscilloscope functions
|
|
|
X20cAP3121
|
X20 energy metering module, coated, 3 analog inputs, 480 VAC, 50/60 Hz, 4 analog inputs, 1 A AC, calculates effective, reactive and apparent power/energy, calculates RMS values, 240 V keyed, NetTime function
|
|
|
X20cAP3131
|
X20 energy metering module, coated, 3 analog inputs, 480 VAC, 50/60 Hz, 4 analog inputs, 5 A AC, calculates effective, reactive and apparent power/energy, calculates RMS values, 240 V keyed, NetTime function
|
|
|
X20cCM0985-1
|
X20 digital and analog mixed module, coated, multi-measurement transducer / synchronization module, 5 digital outputs, 24 VDC, 0.5 A, source, 1 relay, 1 A, 8 analog inputs, ±480 V / 120 V, 16-bit converter resolution, 3 analog inputs, 5 A / 1 A AC, 16-bit converter resolution, additional software functionalities, order terminal blocks 0TB3102-7011, 0TB3104-7011, 0TB3102-7012, 0TB3104-7012 and 2x X20TB12 separately!
|
|