0TB103.9
|
Разъем 24 В пост. тока, 3-контактный гнездовой, клеммная колодка с винтовыми зажимами 3,31 мм²
|
|
0TB103.91
|
Разъем 24 В пост. тока, 3-контактный гнездовой, клеммная колодка с пружинными зажимами 3,31 мм²
|
|
0TB1104.8100
|
Accessory terminal block (3.5), 4-pin, cage clamp terminal block, 1.5 mm², protected against vibration by the screw flange
|
|
0TB1112.8010
|
Accessory terminal block, 12-pin, screw clamp terminal block 1.5 mm², Screw flange, pitch 3.5 mm
|
|
5A9000.73
|
cHMI housing replacement gasket 15" For 5AP920.1505-K04, 5AP920.1505-K14, 5AP920.1505-K24, 5AP920.1505-K34, 5AP920.1505-K94, 5AP920.1505-K96, 5AP92D.1505-I00 1 pc.
|
|
5A9000.74
|
cHMI housing replacement gasket 19" For 5AP920.1906-K14, 5AP920.1906-K34, 5AP92D.1906-I00 1 pc.
|
|
5A9000.75
|
cHMI Housing Replacement Screws Torx 20 piece
|
|
5A9000.76
|
cHMI Housing Replacement Screws Slot 20 piece
|
|
5A9000.D3
|
cHMI replacement gasket 5AP99D.156B-B62 1 pc.
|
|
5A9000.D4
|
cHMI replacement gasket 5AP93D.185B-B62 1 pc.
|
|
5A9000.D5
|
cHMI replacement gasket 5AP99D.185B-B62 and 5AP99D.185C-B62 1 pc.
|
|
5A9000.D6
|
cHMI replacement gasket 5AP99D.215C-B62 1 pc.
|
|
5A9000.D7
|
cHMI replacement gasket 5AP93D.240C-B62 1 pc.
|
|