Номер модель Описание
0AC201.91 Lithium batteries 4 pcs., 3 V / 950 mAh button cell
0AC912.9 Bus adapter, CAN, 1 CAN interface
0AC913.92 Bus adapter, CAN, 2 CAN interfaces, including 30 cm attachment cable (DSUB)
0AC916.9 Bus termination, RS485, active for PROFIBUS networks, remote I/O standard top-hat rail mounting supply voltage: 120 / 230 VAC
0G1000.00-090 Bus connector, RS485, for PROFIBUS networks
4A0006.00-000 Lithium battery, 3 V / 950 mAh, button cell
4A0026.00-000 PANELWARE set with legend sheets for P125/P126/P127 Compact HMI, 10 sheets
4A0027.00-000 Power supply unit for Compact HMI P120/P121/P125/P126 24 VDC, 7.5 W
4A0046.00-000 PANELWARE set with slide-in label templates for 10 devices 4B1260/1270.00-390
7AC911.9 Bus connector, CAN

Укажите страну и язык

B&R Logo