Выберите регион и язык:

General information
Cable cross section 5x 0.34 mm²
Cable construction
Power lines
Quantity 5
Wire insulation PVC
Wire colors Black, brown, blue, green, white
Cross section 0.34 mm²
Shield Yes
Stranding Yes
Cable stranding With filler elements and foil banding
Cable shield Tinned Cu mesh, optical coverage >85% and wrapped in isolating film
Outer jacket
Material PUR/PVC
Electrical properties
Nominal current Max. 4 A / contact
Connection voltage Max. 60 V AC/DC
Ambient conditions
Temperature
Moving -10 to 70°C
Static -20 to 90°C
Mechanical properties
Dimensions
Length 3 m
Diameter 6.4 mm ±0.2 mm
Bend radius ≥10x outer diameter
Артикул:
80CM03001.26-01
Описание:
Motor cable, length 3 m, 5x 0.34 mm², 4-pin Molex connector on motor side, M12 connector on driver side, can be used in cable drag chains, UL listed

Выберите регион и язык:

B&R Logo