Выберите регион и язык:

Motor
Nominal speed nN [rpm] 300
Number of pole pairs 12
Nominal torque Mn [Nm] 161.5
Nominal power PN [W] 5074
Nominal current IN [A] 9.71
Stall torque M0 [Nm] 170
Stall current I0 [A] 10.2
Maximum torque Mmax [Nm] 345
Maximum current Imax [A] 33.99
Maximum speed nmax [rpm] 1200
Torque constant KT [Nm/A] 16.63
Voltage constant KE [V/1000 rpm] 1005.3
Stator resistance R2ph [Ω] 4.25
Stator inductance L2ph [mH] 39.9
Electrical time constant tel [ms] 9.28
Thermal time constant ttherm [min] 70
Moment of inertia J [kgcm2] 774
Weight without brake m [kg] 51
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Артикул:
8LTS94.ee003ffgg-0
Описание:
Synchronous motor, external cooling / shaft with blind hole, size 9, length 4, nominal speed 300 rpm
Общее Version (Date) Download
Data sheet 8LT PDF / 2 MB

Выберите регион и язык:

B&R Logo