ETAL210.0X90-1
|
ETA light system for mobile automation control technology, enables extensive control tasks, integrated SafeLOGIC controller, integrated HMI with VNC server, integrated FTP and web server, control engineering and mathematical functions, data recording mass storage device, web-based system diagnostics, modularly expandable with other ETA light systems via POWERLINK, compact dimensions
|
|
ETAL210.1030-1
|
ETA light system for control technology, enables extensive control tasks, integrated HMI with VNC server, integrated FTP and web server, control engineering and mathematical functions, data recording to mass storage device, web-based system diagnostics, I/O channels integrated in the device, modularly expandable with other ETA light systems via POWERLINK, compact dimensions
|
|
ETAL210.1050-1
|
ETA light system for control technology, enables extensive control tasks, high computing power thanks to Intel® Atom™ CPU, integrated HMI with VNC server, integrated FTP and web server, control engineering and mathematical functions, data recording to mass storage device, web-based system diagnostics, modularly expandable with other ETA light systems via POWERLINK, compact dimensions
|
|
ETAL210.1060-1
|
ETA light system for control technology, enables extensive control tasks, high computing power thanks to Intel® Atom™ CPU, integrated HMI with VNC server, integrated FTP and web server, control engineering and mathematical functions, data recording to mass storage device, web-based system diagnostics, OPC UA over TSN interface, modularly expandable with other ETA light systems via POWERLINK, compact dimensions
|
|
ETAL260.1000-1
|
ETA light system control technology temperature control with one temperature zone, two thermocouples for temperature detection, thermostatic switch as protective equipment, fan as interference source, compact dimensions
|
|
ETAL260.1000-3
|
ETA light system control technology temperature control with 3 temperature zones, 2 thermocouples per zone for temperature detection, thermostatic switch as protective equipment, fan as interference source in the middle zone, compact dimensions
|
|
ETAL980.1000-1
|
ETA light system for OPC UA OPC UA bus controller with I/Os connection via Ethernet can be expanded with prewired elements compact dimensions
|
|