Выберите регион и язык:

General information
Certifications
CE Yes
Артикул:
8LTA9...
Описание:
8LT synchr. motor cooling type A size 9
Дополнительные аксессуары
Accessories
8BPE0001.0000-00 17-pin EnDat connector, SpeedTec, IP67, crimp contacts included in delivery: 17x 0.14-1.0 mm², cable terminals: 6.0 - 10.0 mm, UL/CSA listed
8BPM0001.0000-00 8-pin motor connector, speedtec, IP67, crimp contacts included in delivery: 4x 0.35-2.5 mm² + 4x 0.14-1.0 mm², cable terminals: 9.5-14.5 mm, UL/CSA listed
8BPM0002.0000-00 8-pin motor connector, speedtec, IP67, crimp contacts included in delivery: 4x 2.5-4.0 mm² + 4x 0.14-1.0 mm², cable terminals: 14.0-17.0 mm, UL/CSA listed
8BPM0003.0000-00 8-pin motor connector, speedtec, IP67, crimp contacts included in delivery: 4x 1.5-10.0 mm² + 4x 0.35-2.5 mm², cable terminals: 16.5-25.0 mm, UL/CSA listed
Общее Version (Date) Download
Data sheet 8LT PDF / 2 MB

Выберите регион и язык:

B&R Logo