Выберите регион и язык:

Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 4
Nominal torque Mn [Nm] 28.6
Nominal power PN [W] 4492
Nominal current IN [A] 8.78
Stall torque M0 [Nm] 31.2
Stall current I0 [A] 9.6
Maximum torque Mmax [Nm] 97.92
Maximum current Imax [A] 44.57
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 3.26
Voltage constant KE [V/1000 rpm] 196.9
Stator resistance R2ph [Ω] 2.02
Stator inductance L2ph [mH] 24.98
Electrical time constant tel [ms] 12.39
Thermal time constant ttherm [min] 48
Moment of inertia J [kgcm2] 15.6
Weight without brake m [kg] 19.17
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 4
Артикул:
8LSE65.ee015ffgg-1
Описание:
Synchronous motor, self cooling; Size 6; Length 5; Rated speed 1500 rpm;

Выберите регион и язык:

B&R Logo