Выберите регион и язык:

Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 5
Nominal torque Mn [Nm] 7.4
Nominal power PN [W] 3267
Nominal current IN [A] 9.1
Stall torque M0 [Nm] 10.2
Stall current I0 [A] 12.6
Maximum torque Mmax [Nm] 30.4
Maximum current Imax [A] 58.3
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.81
Voltage constant KE [V/1000 rpm] 49.2
Stator resistance R2ph [Ω] 0.6
Stator inductance L2ph [mH] 5.4
Electrical time constant tel [ms] 9
Thermal time constant ttherm [min] 35
Moment of inertia J [kgcm2] 3.58
Weight without brake m [kg] 6.5
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 0.9
Moment of inertia of brake JBr [kgcm2] 0.54
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 4
Артикул:
8LSE45.ee060ffgg-0
Описание:
Synchronous motor, self cooling; Size 4; Length 5; Rated speed 6000 rpm;

Выберите регион и язык:

B&R Logo