Выберите регион и язык:

Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 5
Nominal torque Mn [Nm] 2.6
Nominal power PN [W] 1634
Nominal current IN [A] 3.19
Stall torque M0 [Nm] 5.2
Stall current I0 [A] 6.4
Maximum torque Mmax [Nm] 15.2
Maximum current Imax [A] 29.17
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.81
Voltage constant KE [V/1000 rpm] 49.2
Stator resistance R2ph [Ω] 1.42
Stator inductance L2ph [mH] 9.2
Electrical time constant tel [ms] 6.2
Thermal time constant ttherm [min] 25
Moment of inertia J [kgcm2] 1.87
Weight without brake m [kg] 5.5
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 0.46
Moment of inertia of brake JBr [kgcm2] 0.54
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0055
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Артикул:
8LSC43.ee060ffgg-0
Описание:
Synchronous motor, seperately cooled; Size 4; Length 3; Rated speed 6000 rpm;
Документация Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB
Сертификаты Version (Date) Download
E360421 UL Certificate of Compliance 8LS PDF / 410 KB

Выберите регион и язык:

B&R Logo