Выберите регион и язык:

Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 3
Nominal torque Mn [Nm] 77
Nominal power PN [W] 12095
Nominal current IN [A] 22.25
Stall torque M0 [Nm] 94
Stall current I0 [A] 27.2
Maximum torque Mmax [Nm] 280
Maximum current Imax [A] 113
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 3.46
Voltage constant KE [V/1000 rpm] 209.4
Stator resistance R2ph [Ω] 0.33
Stator inductance L2ph [mH] 9.44
Electrical time constant tel [ms] 28.78
Thermal time constant ttherm [min] 80
Moment of inertia J [kgcm2] 150
Weight without brake m [kg] 75.5
Holding brake
Holding torque of brake MBr [Nm] 130
Mass of brake [kg] 5.35
Moment of inertia of brake JBr [kgcm2] 53
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
Cross section for B&R motor cables [mm2] 4
Connector size 1.5
Артикул:
8LSA85.ee015ffgg-0
Описание:
Synchronous motor, self-cooling, size 8, length 5, nominal speed 1500 rpm
Документация Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB
Сертификаты Version (Date) Download
E360421 UL Certificate of Compliance 8LS PDF / 410 KB

Выберите регион и язык:

B&R Logo