Выберите регион и язык:

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 4
Nominal torque Mn [Nm] 15.1
Nominal power PN [W] 7116
Nominal current IN [A] 13.84
Stall torque M0 [Nm] 20
Stall current I0 [A] 18.3
Maximum torque Mmax [Nm] 78.2
Maximum current Imax [A] 106.48
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.09
Voltage constant KE [V/1000 rpm] 66
Stator resistance R2ph [Ω] 0.26
Stator inductance L2ph [mH] 3.21
Electrical time constant tel [ms] 12.39
Thermal time constant ttherm [min] 45
Moment of inertia J [kgcm2] 13.13
Weight without brake m [kg] 16.7
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0220
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Артикул:
8LSA64.ee045ffgg-1
Описание:
Synchronous motor, self-cooling, size 6, length 4, speed 4500 rpm
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA64.E1045C000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.E1045C300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.EA045D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.EA045D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.EB045D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA64.R0045D300-1) EXE / 322 KB
Документация Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB
Сертификаты Version (Date) Download
E360421 UL Certificate of Compliance 8LS PDF / 410 KB

Выберите регион и язык:

B&R Logo