Выберите регион и язык:

General information
Certifications
CE Yes
Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 4
Nominal torque Mn [Nm] 11.8
Nominal power PN [W] 2719
Nominal current IN [A] 5.3
Stall torque M0 [Nm] 12.5
Stall current I0 [A] 5.6
Maximum torque Mmax [Nm] 41.4
Maximum current Imax [A] 23.6
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 2.22
Voltage constant KE [V/1000 rpm] 134
Stator resistance R2ph [Ω] 2.265
Stator inductance L2ph [mH] 24.29
Electrical time constant tel [ms] 10.72
Thermal time constant ttherm [min] 40
Moment of inertia J [kgcm2] 8.19
Weight without brake m [kg] 10.4
Holding brake
Holding torque of brake MBr [Nm] 15
Mass of brake [kg] 0.9
Moment of inertia of brake JBr [kgcm2] 1.66
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0055
Cross section for B&R motor cables [mm2] 1.5
Options
Connection type Connector
Connection direction Angled (swivel connector)
Encoder EA inductive 32-line single-turn V2
Shaft end Key
Артикул:
8LSA55.EA022D300-1
Описание:
synchronous motor, number of pole pairs: 4 pairs, nominal speed: 2200 rpm stall torque: 12.500 Nm, motor with holding brake, keyed shaft, angled connector (swivel), centering diameter 130 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 15.00 Nm, EA ind. 32-line single-turn V2
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA55.EA022D300-1) EXE / 322 KB
Документация Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB
Сертификаты Version (Date) Download
E360421 UL Certificate of Compliance 8LS PDF / 410 KB

Выберите регион и язык:

B&R Logo