DWL@DWL10000105639
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.0.1.0 | * | 20.06.2013 | 397 кБ | EXE | AS3.0_HW_5PC820.1505-00.exe | |
| Описание |
V3.0 HW Upgrade (5PC820.1505-00) Revision information 5PC820.1505-00 Version 2.0.1.0: ID: 336205 AS4.0.x: Support of 5PC800.CCAX-00 Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.0.3: ID: 308985 / Support ID: 400096430 Running a costumer specific application is not possible Because of a missing parameter in hwd section, it was not possibleto run a costumer specific application on a standard device.<br/>Thisparameter has been added. This works in combination with an Automation Runtime >=L4.02. Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.0.2: ID: 267025 Support for USB keyboards USB keyboards can be projected. Channel description changed: No Configuration description changed: Yes Firmware changed: No |
|||||