DWL@DWL10000059961
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.0.3.0 | * | 31.01.2013 | 466 кБ | EXE | AS3.0_HW_5MP050.0653-03.exe | |
| Описание |
V3.0 HW Upgrade (5MP050.0653-03) Revision information 5MP050.0653-03 Version 1.0.3.0: ID: 327215 / Support ID: 400102913 Expanded key level for LEDs and adjusting key position for AS4.x - It is now possible, instead of one key level to configure up to six key level for the LEDs. - The position of keys for the key mapping in AS4.x was adjusted. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.2.0: ID: 174755 solved problem implementation of "virtual interface" entries in HWC- Files. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.1.0: ID: 165225 solved problem Correction of LED- and Keyposition. The left upper position is a overridepoti and not a key switch. Visuconnection only master. Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||