DWL@DWL10000603628
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.4.4 | * | 01.10.2021 | 797 МБ | EXE | Setup_industrialPhysics_64Bit_2.4.12706.master_608a88cb4.exe | |
| Описание |
industrialPhysics - B&R edition industrialPhysics is a physics-based 3D plant simulation software tool with real-time capability. The fast TCP connection between any AR (Automation Runtime) target and industrialPhysics expands Automation Studio's simulation options to include real software-in-the-loop (SIL) and hardware-in-the-loop (HIL) functionality for virtual commissioning. Testing software and validating mechanical designs at an early stage helps to reduce costs for prototypes and avoid mechanical design errors. Revision history: V2.4.4 (2.4.12706) - Redesign of the OPC UA communication * stability improvements * WebUI port is generated randomly - Redesign of the PVI communication * WebUI port is generated randomly - Redesign of the TCP/IP communication * Bugfix for AutomationStudio 4.10 V2.4.3 (2.4.12436) - Redesign of the PVI communication * STRUCT-Arrays are now supported * STRUCTs in multiple depths are supported * Authentification with username and password is now supprted - Redesign of the OPC UA communication * STRUCT-Arrays are now supported * STRUCTs in multiple depths are supported - Bugfix: friction on conyevor V2.4.2 (2.4.12084) - Redesign of the PVI communication - Redesign of the WebUI for PVI and OPC UA - Added the OPC UA communication - Integration of SW based runtime license V2.4.1 (2.4.11457) - Redesign of the TCP Communication * Removed the AS default includes to insure compatiblity with older AS C/C++ libraries. - Added the PVI communication - Update of the End-of-Line B&R demo - Added the WebUI - Redesign of shadow display V2.4.0 (2.4.10491) - Redesign of the TCP Communication * switch between Server and Client possible * possibility of several different ComTCPs in one AS project * new communication variable "SimActive" * generation path of each ComTCP is being saved - stability bugfix - update of the Knowledge Center (2 new B&R demos) V2.3.0 (2.3.9558) - Redesign of the TCP Communication - TechnologyGuard licensing - minor bugfixes - update of the Knowledge Center (B&R demos) |
|||||