DWL@DWL10000777843
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 3.0.0.0 | * | 23.07.2025 | 738 кБ | EXE | AS6_HW_X20SI4110.exe | |
| Описание |
V6.0 HW Upgrade (X20SI4110) Revision information X20SI4110 Version 3.0.0.0: ID: FUVI-11177 New data sheet V3.0.0 New data sheet V3.0.0 Channel description changed: No Configuration description changed: No Firmware changed: No ID: FUVI-11176 First official release for Safety+ First official release for Safety+ Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\56666_1.fw(581) Version 2.6.1.0: ID: QCAS-240 Test pulse generation and evaluation process corrected The time sequence for test pulse generation and evaluation has been revised. Channels are acknowledged simultaneously after a short circuit, there is no discrepancy error. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\56666_1.fw(581) Version 2.6.0.0: ID: 780150 Correction of the input filter with set "Filter off". Correction of the input filter, if a "Filter off" is set and a channel error is detected. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 780235 New data sheet V2.20 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 780405 Configuration for Power Calculation available The Configurationfor Power Calculation is now available in Automation Studio Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\56666_1.fw(580) Version 2.4.0.0: ID: 715250 Failsafe at every boot It could happen under rare conditions that the module is stuck in failsafe state at every boot, generating logger messages: -1073565951/-1073561855 "internal cross communication error EPS" or -1073565945/-1073561849 "Received crc data is not equal to sent crc data" Channel description changed: No Configuration description changed:No Firmware changed: Yes ID: 726615 The power calculation of the modules is supported The data for the power calculation of the data sheet is included in the HWX. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 727135 New data sheet V2.10 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\56666_1.fw(574) Version 2.3.1.0: ID: 706335 Limit values for the module cycle time adjusted The limit values for the calculation and monitoring ofmodule cycle time andslot time adjusted. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 706395 New data sheet V2.08 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\56666_1.fw(573) Version 2.3.0.0: ID: 675425 The OSDD signal at the pulse output is corrected. The OSDD signal at the pulse output is output correctly even when not in use. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 692135 Support of the DYNlink interface The DYNlink interface is supported by the safe inputs. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 696570 New data sheet V2.07 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\56666_1.fw(572) Version 2.2.0.1: ID: 668565 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 688730 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689705 Propagation delay statistics The Propagation delay statistics can now be read out. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 689940 Improvement of the internal voltage monitoring. Improvement of the internal voltage monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 690085 New data sheet V2.06 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\56666_1.fw(571) Version 2.1.0.0: ID: 644160 major (even incompatible) changes for mapp Safety First upgrade for mapp Safety. ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help! Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\56666_1.fw(570) Version 1.10.10.0: ID: 622695 Sporadic errors 114982, 102914, 120065, 110385 Sporadic errors 114982, 102914, 120065, 110385 have been fixed Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 7\56666_1.fw(331) Version1.10.9.1: ID: 643145 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time hasbeen updated. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 7\56666_1.fw(330) Version 1.10.9.0: ID: 618235 logger entry 112174, 108078 Logger entry 112174, 108078 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 7\56666_1.fw(330) Version 1.10.1.0: ID: 380915 X20(c)SI9100: warn about invalid two channelprocessing mode X20(c)SI9100: SafeDESIGNER generates a warning during compile if a two-channel evaluation channel is used but the according parameter "Two Channel Processing Mode" is "none". Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 501195 Remove parameter discrepance time from SafeDigitalInput04 The unused parameter Discrepance Time will be removed from group SafeDigitalInput04. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 532670 Update ECAD data Update ECAD data Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 539145 Adapt filter algorithm to eliminate dependencies between TON and TOF-filter Filter algorithm was adapted to eliminate dependencies between TON and TOF-filter which existed since FW V301. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 541335 New default values The default values for "Filter On" and "Discrepancy Time" have been modified Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 550700 Loggerentry on negativ edge of SafeModuleOK If a negativ edge on SafeModuleOK is detected, a logger entry will be generated Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 550740 Provide CRC of the Firmware ProvideCRC of the Firmware Channel description changed: Yes Configuration description changed: No Firmware changed: Yes ID: 556265 Add blackout mode Add blackout mode Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 7\56666_1.fw(325) Version 1.10.0.2: ID: 467370 Addedinformation about internal cycletime Added information about internal cycletime Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 7\56666_1.fw(320) Version 1.10.0.1: ID: 472990 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easierparametrizationof timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 472995 changed manual verion to 1.100 changed manual verion to 1.100 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 7\56666_1.fw(320) Version1.9.1.0: ID: 424670 change of input filter The behaviour of the input filter has changed. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 424675 Update Online Help Update Online Help V1.91 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 424685 fw valid from SafetyRelease 1.7 on The firmware is used for all SafetyReleases from 1.7 on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 6\56666_1.fw(301) Version 1.9.0.0: ID: 413885 SafeModuleID >300 Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414045 Channel-Status-Info ON The default value of the Channel-Status information is now ON. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 414300 2-channel evaluation: additional information at warning If warning "discrepancy time elapsed" appears for 2-channel evaluation, info0 will now display the chosen PLCopen FBK (equivalent or antivalent). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 414385 Update Online Help Update Online Help V1.90 Channel description changed: No Configuration description changed:No Firmware changed: No Firmware: 4\56666_1.fw(290), 5\56666_1.fw(300) Version 1.6.0.9: ID: 393885 first official release first official release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 4\56666_1.fw(290) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.6.1.0 | * | 04.03.2025 | 2 МБ | EXE | AS6_HW_X20SI4110.exe | |
| Описание |
V6.0 HW Upgrade (X20SI4110) Revision information X20SI4110 Version 2.6.1.0: ID: QCAS-240 Test pulse generation and evaluation process corrected The time sequence for test pulse generation and evaluation has been revised. Channels are acknowledged simultaneously after a short circuit, there is no discrepancy error. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\11539_1.fw(581) Version 2.6.0.0: ID: 780335 New data sheet V2.20 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 780350 Correction of the input filter with set "Filter off". Correction of the input filter, if a "Filter off" is set and a channel error is detected. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 780395 Configuration for Power Calculation available The Configuration for Power Calculation is now available in Automation Studio Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\11539_1.fw(580) Version 2.4.0.0: ID: 752470 First official release First official release Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\11539_1.fw(574) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.6.0.0 | * | 05.03.2024 | 2 МБ | EXE | AS6_HW_X20SI4110.exe | |
| Описание |
V6.0 HW Upgrade (X20SI4110) Revision information X20SI4110 Version 2.6.0.0: ID: 780335 New data sheet V2.20 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 780350 Correction of the input filter with set "Filter off". Correction of the input filter, if a "Filter off" is set and a channel error is detected. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 780395 / Support ID: 400412437 Configuration for Power Calculation available The Configuration for Power Calculation is now available in Automation Studio Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\11539_1.fw(580) Version 2.4.0.0: ID: 752470 First official release First official release Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\11539_1.fw(574) |
|||||