DWL@DWL10000818756
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.10.0.0 | * | 14.05.2025 | 1 МБ | EXE | AS6_HW_X20CS2770.exe | |
| Описание |
V6.0 HW Upgrade (X20CS2770) Revision information X20CS2770 Version 1.10.0.0: ID: TDYD-8653 Corrected reset behavior in CAN state "Bus Off" A module reset acknowledges the CAN state "Bus Off" Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\40969_1.fw(2), 2\40969_1.fw(201), 2\40969_2.fw(201) Version 1.9.1.0: ID: 736705 Implementation of a new register to determine the FIFP size of the respective interface Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 776645 CAN StreamFilter CAN filterfunctionality added. Channel description changed: Yes Configurationdescription changed: Yes Firmware changed: Yes Firmware: 1\40969_1.fw(2), 2\40969_1.fw(200), 2\40969_2.fw(200) Version 1.8.0.0: ID: 735080 A new register has been added. With the new register the limit of the RX-Fifo memory (20-4096) can be set. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\40969_1.fw(2), 2\40969_1.fw(103), 2\40969_2.fw(103) Version 1.7.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.6.1.0: ID: 596815 Adaptations for fieldbus support in AS4. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 638980 Incorrect behavior with configuration setting "Forwarding" corrected Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 712955 Support HW variant 2 Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\40969_1.fw(2), 2\40969_1.fw(101), 2\40969_2.fw(102) Version 1.5.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: 585570 CAN passive error In some rare cases the CAN controller in the BC detects erroneous bit errors in CAN frames if the incoming frame starts during a short period of time before the BC itself starts the transmission of a CAN frame. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 593255 Module documentation revised Data sheet V 3.26 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\40969_1.fw(2), 2\40969_1.fw(100) Version 1.3.5.0: ID: 525835 Module documentation revised Data sheet V3.24 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\40969_1.fw(2), 2\40969_1.fw(12) Version 1.3.4.0: ID: 493120 Module documentation revised Data sheet V3.23 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\40969_1.fw(2), 2\40969_1.fw(12) Version 1.3.3.0: ID: 459910 Module documentation revised Datasheet V 3.22 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 463075 Syntaxerror in hwx corrected Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\40969_1.fw(2), 2\40969_1.fw(12) Version 1.3.2.0: ID:440200 Corrected documentation Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\40969_1.fw(2), 2\40969_1.fw(12) Version 1.3.1.2: ID: 427595 Documentation Correction Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\40969_1.fw(2), 2\40969_1.fw(12) Version 1.3.1.0: ID: 395055 Adaption for Feldbus Designer Pro Customer specific offset values can be provided in Feldbus Designer Pro. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\40969_1.fw(2), 2\40969_1.fw(12) Version 1.3.0.5: ID: 368670 Correction of internal Rx/Tx registers for usage with function model "cyclic stream" "Extended error status information" can be switched on, when function model"cyclic stream" is chosen. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\40969_1.fw(2), 2\40969_1.fw(12) Version 1.3.0.4: ID: 332945 Optimization of MTU (cyclic stream) Both interfaces transport 13Byte per bus cycle. 8Byte user data (CAN), 4Byte overhead (CAN), 1Byte overhead (Cyclicstream) Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\40969_1.fw(2), 2\40969_1.fw(12) Version 1.3.0.1: ID: 315540 Additional data point for IO mapping (cyclic stream) Data point "QuitCANIF1warning" is shown in IO-Mapping Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\40969_1.fw(2), 2\40969_1.fw(12) Version 1.3.0.0: ID: 290395 Support cyclic stream Additional function model "cyclic stream" implemented (AR J4.02) Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\40969_1.fw(2), 2\40969_1.fw(12) Version 1.2.4.1: ID: 272345 Length check ofI/O data in flat mode corrected Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\40969_1.fw(2), 2\40969_1.fw(12) Version 1.2.4.0: ID: 268695 Enhancement length check of I/O block size during Build Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\40969_1.fw(2), 2\40969_1.fw(12) Version 1.2.3.0: ID: 221150 New configuration data point : BlockForwardDelay Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\40969_1.fw(2), 2\40969_1.fw(12) Version 1.2.2.0: ID: 188145 Error in Message FIFO and BC mode corrected Error in Message FIFO and BC mode corrected, new FW V12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\40969_1.fw(2), 2\40969_1.fw(12) Version 1.2.1.2: ID: 182955 Text corrections in HWC Text corrections in HWC Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\40969_1.fw(2), 2\40969_1.fw(11) Version 1.2.1.1: ID: 182555 Enhancement mode SGC and correction of internal communication Enhancement mode SGCand correction of internal communication; new FW V11, upgrade 1.2.1.0 caused exception on some PC's Channel description changed: No Configurationdescription changed: No Firmware changed: No Firmware: 1\40969_1.fw(2), 2\40969_1.fw(11) Version 1.2.1.0: ID: 175095 Enhancement mode SGC and correction of internal communication Enhancement mode SGC and correction of internal communication; new FW V11 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\40969_1.fw(2), 2\40969_1.fw(11) Version 1.2.0.0: ID: 169830 Enhancement flat stream function model and Buscontroller mode Enhancement flat stream function model and Buscontroller mode Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\40969_1.fw(2), 2\40969_1.fw(10) Version 1.1.0.0: ID: 165540 New Firmware V3 and HWC V1.1.0.0 Support Streamer and Powerlink BC Supervision channel Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\40969_1.fw(2), 2\40969_1.fw(3) |
|||||